SFFS477 June   2022 ADS131M03-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the ADS131M03-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality.
B No device damage, but loss of functionality.
C No device damage, but performance degradation.
D No device damage, no impact to functionality or performance.

Figure 4-1 shows the ADS131M03-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the ADS131M03-Q1 data sheet.

GUID-D81E4BB8-6D72-4A23-9364-2DCBAF95CE39-low.gif Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • AVDD and DVDD use the same 3.3-V supply voltage.
  • Short-circuit to supply means short AVDD to DVDD.
  • Short-circuit to ground means short AGND to DGND.
  • Differential RC filters on every ADC channel.
    Series resistors are sized to limit the input currents into the analog inputs to <10 mA in all circumstances (for example, if the device is unpowered and an input signal is applied).
  • The device is the only peripheral on the SPI bus.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
AVDD 1 The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
AGND 2 No effect. Normal operation. D
AIN0P 3 AIN0P is stuck low. VIN0 = VAIN0P – VAIN0N = AGND – VAIN0N. The conversion results of ADC0 are incorrect. B
AIN0N 4 AIN0N is stuck low. VIN0 = VAIN0P – VAIN0N = VAIN0P – AGND. The conversion results of ADC0 are incorrect. B
AIN1N 5 AIN1N is stuck low. VIN1 = VAIN1P – VAIN1N = VAIN1P – AGND. The conversion results of ADC1 are incorrect. B
AIN1P 6 AIN1P is stuck low. VIN1 = VAIN1P – VAIN1N = AGND – VAIN1N. The conversion results of ADC1 are incorrect. B
AIN2P 7 AIN2P is stuck low. VIN2 = VAIN2P – VAIN2N = AGND – VAIN2N. The conversion results of ADC2 are incorrect. B
AIN2N 8 AIN2N is stuck low. VIN2 = VAIN2P – VAIN2N = VAIN2P – AGND. The conversion results of ADC2 are incorrect. B
NC 9 No effect. Normal operation. D
NC 10 No effect. Normal operation. D
SYNC/RESET 11 SYNC/RESET is stuck low. The device is held in reset. B
CS 12 CS is stuck low. Normal operation when trying to communicate with the ADS131M03-Q1. B
DRDY 13 DRDY is stuck low. No data-ready indication through the DRDY pin to the host is possible. An increase in supply current occurs when DRDY tries to drive high if the DRDY_HiZ bit = 0b. Device damage plausible if DRDY drives high for an extended period of time. A
SCLK 14 SCLK is stuck low. No SPI communication with the device is possible. B
DOUT 15 DOUT is stuck low. No SPI communication back to the host is possible. An increase in supply current occurs when DOUT tries to drive high. Device damage plausible if DOUT drives high for an extended period of time. A
DIN 16 DIN is stuck low. No SPI communication with the device is possible. B
CLKIN 17 CLKIN stuck is low. A clock is not provided to the device. The device is not functional, but SPI communication with the device is possible. B
CAP 18 The device is unpowered and not functional. B
DGND 19 No effect. Normal operation. D
DVDD 20 The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
AVDD 1 Device functionality is undetermined. The device is unpowered and not functional if all external analog pins are held low. The device can power up through internal ESD diodes to AVDD if voltages above the device power-on reset threshold are present on any of the analog pins. B
AGND 2 Device functionality is undetermined. The device may be unpowered or connected to ground internally through an alternate pin ESD diode and power up. B
AIN0P 3 The state of the AIN0P input is undetermined. The conversion results of ADC0 are undetermined. B
AIN0N 4 The state of the AIN0N input is undetermined. The conversion results of ADC0 are undetermined. B
AIN1N 5 The state of the AIN1N input is undetermined. The conversion results of ADC1 are undetermined. B
AIN1P 6 The state of the AIN1P input is undetermined. The conversion results of ADC1 are undetermined. B
AIN2P 7 The state of the AIN2P input is undetermined. The conversion results of ADC2 are undetermined. B
AIN2N 8 The state of the AIN2N input is undetermined. The conversion results of ADC2 are undetermined. B
NC 9 No effect. Normal operation. D
NC 10 No effect. Normal operation. D
SYNC/RESET 11 The state of the SYNC/RESET input is undetermined. Device functionality is undetermined. The device can operate normally or be held in reset. B
CS 12 The state of the CS input is undetermined. SPI communication corrupted. B
DRDY 13 The state of the DRDY output is undetermined. No data-ready indication through the DRDY pin to the host is possible. B
SCLK 14 The state of the SCLK input is undetermined. No SPI communication with the device is possible. B
DOUT 15 The state of the DOUT output is undetermined. No SPI communication back to the host is possible. B
DIN 16 The state of the DIN input is undetermined. No SPI communication with the device is possible. B
CLKIN 17 The state of the CLKIN input is undetermined. A clock is not provided to the device. The device is not functional, but SPI communication with the device is possible. B
CAP 18 The internal digital LDO is unstable. Device functionality is undetermined. B
DGND 19 Device functionality is undetermined. The device can be unpowered or connected to ground internally through an alternate pin ESD diode and power up. B
DVDD 20 Device functionality is undetermined. The device unpowered and not functional if all external digital pins are held low. The device can power up through internal ESD diodes to DVDD if voltages above the device power-on reset threshold are present on any of the digital pins. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
AVDD 1 AGND The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
AGND 2 AIN0P AIN0P is stuck low. VIN0 = VAIN0P – VAIN0N = AGND – VAIN0N. The conversion results of ADC0 are incorrect. B
AIN0P 3 AIN0N VIN0 = VAIN0P – VAIN0N = 0 V. The conversion result of ADC0 is approximately 0 V. B
AIN0N 4 AIN1N The conversion results of ADC0 and ADC1 are undetermined. B
AIN1N 5 AIN1P VIN1 = VAIN1P – VAIN1N = 0 V. The conversion result of ADC1 is approximately 0 V. B
AIN1P 6 AIN2P The conversion results of ADC1 and ADC2 are undetermined. B
AIN2P 7 AIN2N VIN2 = VAIN2P – VAIN2N = 0 V. The conversion result of ADC2 is approximately 0 V. B
AIN2N 8 NC No effect. Normal operation. D
NC 9 NC No effect. Normal operation. D
NC 10 SYNC/RESET Not considered. Corner pin. D
SYNC/RESET 11 CS Device behavior is dependent on the drive strength of the control signals driving the CS and SYNC/RESET pins. If the SYNC/RESET control signal can overdrive the CS control signal, then CS is stuck high or SPI communication is corrupted. No SPI communication with the device is possible. If the CS control signal can overdrive the SYNC/RESET control signal, then the device synchronizes conversions every time CS transitions high. Conversion results are valid but data ready is indicated outside the expected time window. If the SYNC/RESET pin is held low for longer than the reset time period, then a device reset occurs. B
CS 12 DRDY SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DRDY tries to drive low when CS is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. A
DRDY 13 SCLK SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DRDY tries to drive low when SCLK is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. A
SCLK 14 DOUT SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DOUT tries to drive low when SCLK is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. A
DOUT 15 DIN SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DOUT tries to drive low when DIN is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. A
DIN 16 CLKIN SPI communication is corrupted. No SPI communication with the device is possible. The CLKIN signal is corrupted. Device behavior is undetermined. B
CLKIN 17 CAP Device behavior is undetermined. Device damage plausible when the CLKIN pin drives the digital core LDO output on the CAP pin to >1.8 V. A
CAP 18 DGND The device is unpowered and not functional. B
DGND 19 DVDD The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
DVDD 20 AVDD Not considered. Corner pin. D
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
AVDD 1 No effect. Normal operation. D
AGND 2 The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
AIN0P 3 AIN0P is stuck high. VIN0 = VAIN0P – VAIN0N = AVDD – VAIN0N. The conversion results of ADC0 are incorrect. B
AIN0N 4 AIN0N is stuck high. VIN0 = VAIN0P – VAIN0N = VAIN0P – AVDD. The conversion results of ADC0 are incorrect. B
AIN1N 5 AIN1N is stuck high. VIN1 = VAIN1P – VAIN1N = VAIN1P – AVDD. The conversion results of ADC1 are incorrect. B
AIN1P 6 AIN1P is stuck high. VIN1 = VAIN1P – VAIN1N = AVDD – VAIN1N. The conversion results of ADC1 are incorrect. B
AIN2P 7 AIN2P is stuck high. VIN2 = VAIN2P – VAIN2N = AVDD – VAIN2N. The conversion results of ADC2 are incorrect. B
AIN2N 8 AIN2N is stuck high. VIN2 = VAIN2P – VAIN2N = VAIN2P – AVDD. The conversion results of ADC2 are incorrect. B
NC 9 No effect. Normal operation. D
NC 10 No effect. Normal operation. D
SYNC/RESET 11 No effect. Normal operation. The device cannot be reset or synchronized using the SYNC/RESET pin anymore. B
CS 12 CS is stuck high. No SPI communication with the device is possible. B
DRDY 13 DRDY is stuck high. No data-ready indication through the DRDY pin to the host is possible. An increase in supply current occurs when DRDY tries to drive low. Device damage plausible if DRDY drives low for an extended period of time. A
SCLK 14 SCLK is stuck high. No SPI communication with the device is possible. B
DOUT 15 DOUT is stuck high. No SPI communication back to the host is possible. An increase in supply current occurs when DOUT tries to drive low. Device damage plausible if DOUT drives low for an extended period of time. A
DIN 16 DIN is stuck high. No SPI communication with the device is possible. B
CLKIN 17 CLKIN is stuck high. A clock is not provided to the device. The device is not functional, but SPI communication with the device is possible. B
CAP 18 The device can operate normally, but permanent device damage within a short period of time is very plausible. The device is not functional anymore in case of damage. A
DGND 19 The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
DVDD 20 No effect. Normal operation. D