SFFS465A May 2022 – July 2026 TPS62901-Q1 , TPS62902-Q1 , TPS62903-Q1
The failure mode distribution estimation for TPS629xx-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| SW output not in specification – voltage | 22 |
| SW power HS or LS FET stuck on | 20 |
| Power FET damage | 36 |
| PG false trip or fails to trip | 13 |
| EN enable fails or false enable | 9 |