SFFS456 December 2025 TPS785-Q1
This document contains information for the TPS785-Q1 (VSON and TO-252 packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the fixed version functional block diagram of the device for reference.
Figure 1-2 shows the adjustable version functional block diagram of the device for reference.
Figure 1-1 Fixed Version Functional Block
Diagram
Figure 1-2 Adjustable Version Functional
Block DiagramThe TPS785-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.