SFFS424 June   2022 TCAN1462-Q1 , TCAN1462V-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TCAN1462-Q1 and TCAN1462V-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-7 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TCAN1462-Q1 and TCAN1462V-Q1 SOIC pin diagram. Figure 4-2 shows the TCAN1462-Q1 and TCAN1462V-Q1 VSON pin diagram. Figure 4-3 shows the TCAN1462-Q1 and TCAN1462V-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TCAN1044A-Q1, TCAN1044AV-Q1 data sheet.

GUID-D8019B16-8CC8-49F6-9AF9-FD16783B5245-low.pngFigure 4-1 SOIC Pin Diagram
GUID-D8019B16-8CC8-49F6-9AF9-FD16783B5245-low.pngFigure 4-3 SOT Pin Diagram
GUID-AB7286B1-302A-44F0-BE94-EF78A1B9963A-low.pngFigure 4-2 VSON Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • VCC = 4.5 to 5.5 V
  • VBAT = 6 to 24 V
  • VIO = 1.7 to 5.5 V
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1Device will enter dominant time out mode. Unable to transmit data.B
GND2NoneD
VCC3Device unpowered, high ICC current. B
RXD4RXD default is high side FET ON, with pin short to ground, it forms direct path between supply and ground causing high currentA
NC5NoneD
VIO5Device will be in protected mode. Transceiver passive on bus.B
CANL6VO(REC) spec violated. Degraded EMC performance.C
CANH7Device cannot drive dominant to the bus, no communication possible.B
STB8STB stuck low, transceiver unable to enter low-power mode.B
Thermal Pad-NoneD
Note: The VSON package includes a thermal pad.
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1TXD pin defaults high, device always recessive and unable to transmit data.B
GND2Device unpowered.B
VCC3Device unpowered.B
RXD4No RXD output, unable to receive data.B
NC5NoneD
VIO5Device will be in protected mode. Transceiver passive on bus.B
CANL6Device cannot drive dominant on the bus, unable to communicate.B
CANH7Device cannot drive dominant on the bus, unable to communicate.B
STB8STB pin defaults high, transceiver stuck in low-power mode.B
Thermal Pad-NoneD
Note: The VSON package includes a thermal pad.
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
TXD 1 GND Device will enter dominant time out mode. Unable to transmit data. B
GND 2 VCC Device unpowered, high ICCcurrent. B
VCC 3 RXD RXD output stuck high, unable to receive data. B
NC 5 CANL None D
VIO 5 CANL Bus stuck recessive, no communication possible. IOS current may be reached on CANL. B
CANL 6 CANH Bus stuck recessive, no communication possible. IOS current may be reached on CANH/CANL. B
CANH 7 STB Driver and receiver turn off when a dominant is driven. May not enter normal mode. B
Note: The VSON package includes a thermal pad. All device pins are adjacent to the thermal pad. The device behavior when pins are shorted to the thermal pad depends on which net is connected to the thermal pad.
Table 4-5 Pin FMA for Device Pins Short-Circuited to VCC
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1TXD stuck high, unable to transmit data.B
GND2Device unpowered, high ICC current.B
VCC3NoneD
RXD4RXD pin stuck high, unable to receive data. B
NC5NoneD
VIO5IO pins will operate as 5V input/outputs. Microcontroller may be damaged if VCC > VIO.C
CANL6RXD always recessive, no communication possible. IOS current may be reached.B
CANH7VO(REC) spec violated, degraded EMC performance.C
STB8STB stuck high, transceiver always in standby mode.B
Table 4-6 Pin FMA for Device Pins Short-Circuited to VBAT
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1Absolute maximum violation, transceiver may be damaged. Unable to transmit data.A
GND2Device unpowered, high IBAT currentB
VCC3Absolute maximum violation, transceiver may be damaged. Bus may be unable to communicate.A
RXD4Absolute maximum violation, transceiver may be damaged. Unable to receive data.A
NC5NoneD
VIO5Absolute maximum violation, transceiver may be damaged.A
CANL6RXD always recessive, no communication possible. IOS current may be reached.B
CANH7VO(REC) spec violated, degraded EMC performance.C
STB8Absolute maximum violation, transceiver may be damaged. Transceiver stuck in low-power mode.A
Table 4-7 Pin FMA for Device Pins Short-Circuited to VIO
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
TXD 1 TXD stuck high, unable to transmit data. B
GND 2 Device unpowered, high IIO current. B
VCC 3 IO pins will operate as 5V input/outputs. Microcontroller may be damaged if VCC > VIO. C
RXD 4 RXD pin stuck high, unable to receive data. B
NC 5 None D
VIO 5 None D
CANL 6 RXD always recessive, no communication possible. IOS current may be reached is VIO ≥ 3.3V. B
CANH 7 VO(REC) spec violated if VIO ≥ 3.3V, degraded EMC performance. C
STB 8 STB stuck high, transceiver always in standby mode. B
Note: Table 4-7 is only applicable to the TCAN1462V-Q1 device.