SFFS358 September   2022 TPS784-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSON Package
    2. 2.2 SOT-23 Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VSON Package
    2. 4.2 VSON Package B Version
    3. 4.3 SOT-23 Package

Overview

This document contains information for the TPS784-Q1 (VSON and SOT-23 packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the adjustable-version functional block diagram for reference.

Figure 1-2 shows the fixed-version functional block diagram for reference.

GUID-1E8DBF97-A0A5-4A1F-894A-AA33134CC79F-low.gif Figure 1-1 Functional Block Diagram (Adjustable Version)
GUID-20200820-CA0I-JWNK-TZ1S-JN71Z0PZRLCX-low.gif Figure 1-2 Functional Block Diagram (Fixed Version)

The TPS784-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.