SFFS309A April 2022 – May 2022 TPS3704 , TPS3704-Q1
Table 2-4 provide estimates of FIT rates and calculated safety metrics per IEC 61508-2:2010 using previously noted assumptions for the device.
IEC 61508 beta factor is not included in these calculations as there is no hardware fault tolerance claimed.
| Die | Package | Overall | ||||
|---|---|---|---|---|---|---|
| Permanent | Transient | Permanent | Sum | |||
| Total FIT (Raw FIT) | λ | 1.22 | 0.00 | 1.77 | 3.00 | |
| Safety Related FIT | λSR | 0.87 | 0.00 | 1.61 | 2.48 | |
| Probability of Hardware Failures (in FIT) | PFH | 0.42 | 0.00 | 1.09 | 1.51 | |
| Safe Failure Fraction | SFF | 51.32% | 0.00% | 32.14% | 38.86% | |