SFFS296 October 2021 AMC1411-Q1
This section provides a failure mode analysis (FMA) for the pins of the AMC1411-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality. |
| B | No device damage, but loss of functionality. |
| C | No device damage, but performance degradation. |
| D | No device damage, no impact to functionality or performance. |
Figure 4-1 shows the AMC1411-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the AMC1411-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| VDD1 | 1 | Device primary side unpowered. Fail-safe output (see data sheet for more details). Observe that the absolute maximum ratings for the IN of the device are met, otherwise device damage may be plausible. | A |
| IN | 2 | IN stuck low (GND1). Differential output (VOUTP – VOUTN) = 0 V with common-mode voltage approximately 1.44 V. | B |
| SHTDN | 3 | No effect. Normal operation. | D |
| GND1 | 4 | No effect. Normal operation. | D |
| GND2 | 5 | No effect. Normal operation. | D |
| OUTN | 6 | OUTN stuck low (GND2). Excess current consumption from VDD2 source because of short-circuit condition. Device damage plausible if condition is present for extended period of time. | A |
| OUTP | 7 | OUTP stuck low (GND2). Excess current consumption from VDD2 source because of short-circuit condition. Device damage plausible if condition is present for extended period of time. | A |
| VDD2 | 8 | Device secondary side unpowered. OUTP and OUTN pins are driven to GND2. | B |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| VDD1 | 1 | Device primary side unpowered. Fail-safe output (see data sheet for more details). | B |
| IN | 2 | Differential output (VOUTP – VOUTN) undetermined. | B |
| SHTDN | 3 | Internal 100-kΩ pullup resistor drives SHTDN pin to VDD1. Device is in shutdown. Fail-safe output (see data sheet for more details). | B |
| GND1 | 4 | Primary side is powered through ESD diode on SHTDN pin to GND1. Internal GND1 node of device is lifted by one diode drop compared to external GND1 potential. Differential output (VOUTP – VOUTN) = (VIN – approximately 300 mV). For VIN close to 0 V the differential output is negative. | B |
| GND2 | 5 | Device behavior undetermined. VOUTN and VOUTP undetermined. | B |
| OUTN | 6 | Differential output (VOUTP – VOUTN) undetermined. | B |
| OUTP | 7 | Differential output (VOUTP – VOUTN) undetermined. | B |
| VDD2 | 8 | Device secondary side unpowered. OUTP and OUTN pins are driven to GND2. | B |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|---|
| VDD1 | 1 | IN | IN stuck high (VDD1). OUTP and OUTN pins clipped at differential approximately 2.516 V. | B |
| IN | 2 | SHTDN | Voltage on IN smaller than expected because of resistor divider formed by series resistor on IN and pulldown resistor on SHTDN pin. Result is increased gain error on differential output. IN drives the SHTDN pin. Device in shutdown if SHTDN is driven above logic high level. In that case fail-safe output (see data sheet for more details). | B |
| SHTDN | 3 | GND1 | No effect. Normal operation. | D |
| GND1 | 4 | GND2 | Not considered. Corner pin. | D |
| GND2 | 5 | OUTN | OUTN stuck low (GND2). Excess current consumption from VDD2 source because of short-circuit condition. Device damage plausible if condition is present for extended period of time. | A |
| OUTN | 6 | OUTP | Differential output (VOUTP – VOUTN) = 0 V with common-mode voltage approximately 1.44 V. Excess current consumption from VDD2 source. Device damage plausible if condition is present for extended period of time. | A |
| OUTP | 7 | VDD2 | OUTP stuck high (VDD2). Excess current consumption from VDD2 source. Device damage plausible if condition is present for extended period of time. | A |
| VDD2 | 8 | VDD1 | Not considered. Corner pin. | D |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| VDD1 | 1 | No effect. Normal operation. | D |
| IN | 2 | IN stuck high (VDD1). OUTP and OUTN pins clipped at differential approximately 2.516 V. | B |
| SHTDN | 3 | SHTDN stuck high (VDD1). Device is in shutdown. Fail-safe output (see data sheet for more details). | B |
| GND1 | 4 | Device primary side unpowered. Fail-safe output (see data sheet for more details). Observe that the absolute maximum ratings for IN of the device are met, otherwise device damage may be plausible. | A |
| GND2 | 5 | Device secondary side unpowered. OUTP and OUTN pins are driven to GND2. | B |
| OUTN | 6 | OUTN stuck high (VDD2). Excess current consumption from VDD2 source. Device damage plausible if condition is present for extended period of time. | A |
| OUTP | 7 | OUTP stuck high (VDD2). Excess current consumption from VDD2 source. Device damage plausible if condition is present for extended period of time. | A |
| VDD2 | 8 | No effect. Normal operation. | D |