SFFS218 December 2021 CDCE913-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the CDCE913-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality |
| B | No device damage, but loss of functionality |
| C | No device damage, but performance degradation |
| D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the CDCE913-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the CDCE913-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| Xin/CLK | 1 | Xin pin pulled low. Crystal oscillation stops. PLL does not lock. Incorrect output frequency. | B |
| S0 | 2 | S0 pulled low. Outputs disabled. | B |
| VDD | 3 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
| VCTR | 4 | Crystal input frequency pulled to lowest frequency possible. Output frequencies pulled by the same relative offset. Loss of frequency control. | B/C |
| GND | 5 | No effect. Normal operation. | D |
| VDDOUT | 6 | Outputs not functional. | B |
| VDDOUT | 7 | Outputs not functional. | B |
| Y3 | 8 | Output pulled low. No output clock. Long periods of high current flow through output transistors may cause device damage. | A |
| Y2 | 9 | Output pulled low. No output clock. Long periods of high current flow through output transistors may cause device damage. | A |
| GND | 10 | No effect. Normal operation. | D |
| Y1 | 11 | Output pulled low. No output clock. Long periods of high current flow through output transistors may cause device damage. | A |
| S2/SCL | 12 | SCL stuck low. Loss of I2C communication. | B |
| S1/SDA | 13 | SDA stuck low. Loss of I2C communication. | B |
| Xout | 14 | Xout pin pulled low. Crystal oscillation stops. PLL does not lock. Incorrect output frequency. | C |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| Xin/CLK | 1 | Xin pin open. Crystal oscillation stops. PLL does not lock. Incorrect output frequency. | C |
| S0 | 2 | S0 pulled high. Outputs enabled. Normal operation. | D |
| VDD | 3 | Device unpowered. Device not functional. | B |
| VCTR | 4 | VCTR state undetermined. Noise on pin can effect output frequency accuracy and performance. | C |
| GND | 5 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
| VDDOUT | 6 | Device outputs unpowered. Outputs not functional. | B |
| VDDOUT | 7 | Device outputs unpowered. Outputs not functional. | B |
| Y3 | 8 | No output. | B |
| Y2 | 9 | No output. | B |
| GND | 10 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
| Y1 | 11 | No output. | B |
| S2/SCL | 12 | SCL stuck high. Loss of I2C communication. | B |
| S1/SDA | 13 | SDA stuck high. Loss of I2C communication. | B |
| Xout | 14 | Xout pin open. Crystal oscillation stops. PLL does not lock. Incorrect output frequency. | C |
| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|---|
| Xin/CLK | 1 | S0 | Xin pin pulled high. Crystal oscillation stops. PLL does not lock. Incorrect output frequency. | B |
| S0 | 2 | VDD | S0 pulled high. Outputs enabled. Normal operation. | D |
| VDD | 3 | VCTR | Crystal input frequency pulled to highest frequency possible. Output frequencies pulled by the same relative offset. Loss of frequency control. | B/C |
| VCTR | 4 | GND | Crystal input frequency pulled to lowest frequency possible. Output frequencies pulled by the same relative offset. Loss of frequency control. | B/C |
| GND | 5 | VDDOUT | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
| VDDOUT | 6 | VDDOUT | No effect. Normal operation. | D |
| VDDOUT | 7 | Y3 | Not considered. Corner pin. | D |
| Y3 | 8 | Y2 | No or distorted output clock. | B |
| Y2 | 9 | GND | Output pulled low. No output clock. Long periods of high current flow through output transistors may cause device damage. | A |
| GND | 10 | Y1 | Output pulled low. No output clock. Long periods of high current flow through output transistors may cause device damage. | A |
| Y1 | 11 | S2/SCL | Output pulled low. No output clock. I2C communication corrupted. Loss of I2C communication. | B |
| S2/SCL | 12 | S1/SDA | I2C communication corrupted. Loss of I2C communication. | B |
| S1/SDA | 13 | Xout | Xout pin pulled high with I2C bus
pullups. Crystal oscillation stops. PLL does not lock. Incorrect
output frequency. I2C communication corrupted. Loss of I2C communication. |
B/C |
| Xout | 14 | Xin/CLK | Not considered. Corner pin. | D |
| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|---|---|---|
| Xin/CLK | 1 | Xin pin pulled high. Crystal oscillation stops. PLL does not lock. Incorrect output frequency. | B |
| S0 | 2 | Outputs enabled. | D |
| VDD | 3 | No effect. Normal operation. | D |
| VCTR | 4 | Crystal input frequency pulled to highest frequency possible. Output frequencies pulled by the same relative offset. Loss of frequency control. | B/C |
| GND | 5 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
| VDDOUT | 6 | Supply voltage not in recommended operating range. Output swing lower. Output performance degraded. VDD may be pulled to VDDOUT and device damage may be plausible. | A |
| VDDOUT | 7 | Supply voltage not in recommended operating range. Output swing lower. Output performance degraded. VDD may be pulled to VDDOUT and device damage may be plausible. | A |
| Y3 | 8 | Output pulled to VDD. No output clock. | B |
| Y2 | 9 | Output pulled to VDD. No output clock. | B |
| GND | 10 | Device unpowered. Device not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
| Y1 | 11 | Output pulled high. No output clock. | B |
| S2/SCL | 12 | SCL stuck high. Loss of I2C communication. | B |
| S1/SDA | 13 | SDA stuck high. Loss of I2C communication. | B |
| Xout | 14 | Xout pin pulled high. Crystal oscillation stops. PLL does not lock. Incorrect output frequency. | B |