SFFS191 March 2022 UCC27211A-Q1 , UCC27212A-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the UCC27211A-Q1 UCC27212A-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the UCC27211A-Q1 UCC27212A-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the UCC27211A-Q1 UCC27212A-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
VDD | 1 | Device power up not possible. Device positive supply short to ground. | B |
HB | 2 | Possible boostrap diode damage. HO output is stuck low. | A |
HO | 3 | Possible damage to HO output driver. HO output is stuck low. | A |
HS | 4 | HO level is stuck low or ground level. High side power FET can't pull up HO node. | B |
HI | 5 | HO is stuck low. | B |
LI | 6 | LO is stuck low. | B |
VSS | 7 | No effect. Short to same potential. | D |
LO | 8 | LO is stuck low. Possible LO output driver damage. | A |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
VDD | 1 | Device power up not possible. Device positive supply is open. | B |
HB | 2 | High side UVLO is detected. HO is stuck low. | B |
HO | 3 | Power FET gate is disconnected from HO. | D |
HS | 4 | HO output level is unknown. | B |
HI | 5 | HO is stuck low. | B |
LI | 6 | LO is stuck low. | B |
VSS | 7 | No ground connection to the device. LO and HO potentially pulled up to VDD level. | |
LO | 8 | Power FET gate is disconnected from HO. |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
VDD | 1 | HB | High side UVLO is detected. HO is stuck low | B |
HB | 2 | HO | Possible damage to boostrap diode and HO output stage. | A |
HO | 3 | HS | Possible damage to boostrap diode and HO output stage. | A |
HI | 5 | LI | HO and LO states depend on the driving source of LI and HI. | B |
LI | 6 | VSS | LO is stuck low. | B |
VSS | 7 | LO | LO is stuck low. Possible damage to LO output driver. | A |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
VDD | 1 | No effect. Short to same potential. | D |
HB | 2 | High side UVLO is detected. HO is stuck low | B |
HO | 3 | HO is stcuk high at VDD level. Possible damgae to HO driver. | A |
HS | 4 | HO is stcuk high at VDD level. Possible damgae to HO driver. | A |
HI | 5 | HO is stuck high. | B |
LI | 6 | LO is stuck high. | B |
VSS | 7 | Device power up not possible. Device positive supply short to ground. | B |
LO | 8 | LO is stcuk high at VDD level. Possible damgae to LO driver. | A |