SFFS167C September 2021 – September 2024 ADS117L11 , ADS127L11 , ADS127L21
The failure mode distribution estimation for the ADS117L11, ADS127L11, ADS127L21, and ADS127L21B in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Analog input stuck at | 20 |
| Digital control pins stuck at | 20 |
| Output code bit stuck at | 10 |
| Communication error | 10 |
| 10x input leakage current | 10 |
| 10% shift of gain or offset | 20 |
| Oscillator frequency exceeds specification | 5 |
| VCM pin voltage exceeds specification | 5 |