SFFS138 December   2021 TCAN1164-Q1

 

  1.   1
    1.     2
  2.   3
  3.   4
    1.     5
  4.   6
    1.     7
    2.     8
    3.     9
    4.     10
    5.     11
    6.     12
    7.     13
  5.   14
    1.     15
    2.     16
    3.     17
      1.      18
        1.       19
        2.       20
        3.       21
        4.       22
        5.       23
      2.      24
        1.       25
        2.       26
        3.       27
        4.       28
      3.      29
        1.       30
        2.       31
        3.       32
        4.       33
      4.      34
        1.       35
      5.      36
        1.       37
        2.       38
        3.       39
        4.       40
    4.     41
      1.      42
      2.      43
      3.      44
  6.   45
  7.   46
    1.     47
    2.     48
    3.     49
  8.   50

TCAN1164-Q1 Hardware Component Functional Safety Capability

This section summarizes the component functional safety capability.

This hardware component:

  • Was not developed according to the requirements of any functional safety standard.
  • FIT rates and failure mode distributions are provided as part of the Functional Safety Analysis Report for custromers to calculate random fault integrity metrics.
  • Recommendations are provided in this Functional Safety Manual for external safety mechanisms that may provide coverage for component failure modes.
  • TI recommends that this component is integrated into the system through the strategy of "evaluation of hardware element" (ISO 26262-8:2018 clause 13).