SFFS093A November   2021  – March 2022 BQ77216

PRODUCTION DATA  

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. 5Revision History

Overview

This document contains information for BQ77216 (PW package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-C43F205A-06DC-49C7-8B96-B3945C4C8529-low.gif Figure 1-1 Functional Block Diagram

BQ77216 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.