SFFS014 January   2021 TPS2HB50-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TPS2HB50-Q1 based on industry-wide used reliability standard:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate22
Die FIT Rate12
Package FIT Rate

10

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 750 mW
  • Climate type: World-wide Table 8 IEC TR 62380
  • Package factor (lambda 3): Table 17b IEC TR 62380
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT