SDAA418 June 2026 UCC5880-Q1
This section summarizes the experimental waveform of DS short‑fault detection based on the UCC5880-Q1 Iso gate driver IC. The test waveform reflect that the UCC5880 can accurately detect drain‑source short‑circuit events within the expected time window.
Figure 2-1 Without DS Short Test Waveform
Figure 2-2 With DS Short Test Waveform