SDAA397 July   2026 AFE7769D

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Understanding the Architecture
  6. 3Analyzing Phase Variation
  7. 4Configuring the Device
  8. 5Frequency Hopping with Deterministic Phase
  9. 6Summary
  10. 7References

Summary

With every new telecommunications generation, the demand for higher data rates and lower latency increases substantially. 5G massive MIMO combined with beamforming enables high-throughput, low latency communication and ensures scalability . AFE7769D can be used for such massive MIMO applications where phase consistency is critical for precise antenna control and spatial filtering. It provides phase determinism within and across multiple devices. By maintaining predictable phase relationships with reconfiguration/power-cycle and frequency hopping techniques, AFE7769D eliminates recalibration requirements, reducing system complexity and supporting agile beamforming applications.