SDAA329
May 2026
CC2745R10-Q1
1
Abstract
Trademarks
1
Introduction
1.1
Applicable Devices
1.2
Required Software
2
Quick Decision Guide: When To Use Crystal-less Mode?
2.1
Use LFOSC For
2.2
Tradeoffs
2.3
Use External Crystal (LFXT) When
3
Internal Oscillator Operation
3.1
How It Works
3.2
The CC27xx Design: LFCAL Hardware
4
Quick Start Guide
4.1
Open SysConfig
4.2
Select LFOSC Clock Source
4.3
Enable LFOSC Compensation
4.4
Add Compensation Profile
4.5
Set as Default Profile
4.6
Build and Test
5
Configuration Details and Power Consumption
5.1
Understanding the Compensation Profile
5.2
Profile Examples
5.3
Power Policy
6
Window Widening
6.1
The Challenge
6.2
The Design
7
Hardware Design
7.1
What to Remove
7.2
LFXT Pins
7.3
HFXT Requirements
7.4
Board Bring-Up Checklist
8
Summary
9
References
5
Configuration Details and Power Consumption