SDAA306 March 2026 P82B715 , P82B96
Similar with P82B96, the P82B715 is another device for buffering highly capacitive I2C bus systems, and it supports bidirectional data transfer through the I2C bus too. The P82B715 buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus and allows for extension of the I2C bus, while retaining all the operating modes and features of the I2C system. The main feature of P82B715 is
The typical application for P82B715 as Figure 4-1 shows.
Figure 4-1 Long-Distance I2C Communications based P82B715Compared to P82B96, two or more Sx or Sy I/Os of P82B715 can be interconnected and are also fully compatible with bus buffers that use voltage level offsets (such as the TCA9517) because this duplicates and transmits the offset voltage. See Figure 4-2 .