SCPU046 September   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3Adjustable pull-up resistors
  5. 4Device locations
  6. 5Schematic
  7. 6Revision History

Features

The TCA9536 evaluation module includes:

  • TCA9536DTM package populated on the board
  • Adjustable pull-up resistors on I2C bus
  • TCA9536 footprint for D package supported but NOT populated
  • TCA9537DGS populated on the board
  • Optional LED connections (J5 and J13)to the GPIO ports of both TCA9536 and TCA9537
  • #INT LED indicator on TCA9537 INT pin (Shunt J15)
  • #RESET toggle on TCA9537 using J14 shunt
  • Connection to external processor through SDA/SCL on J5 (male) and J17 (female)