SCLK084 February 2025 SN54SC8T374-SEP
The following is the device qualification summary.
A new device can be qualified either by performing full scale quality and reliability tests on the actual device or using previously qualified devices through Qualification by Similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.
The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed for the QBS rules to apply. The attributes which are expected and allowed to vary are reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.
| Note that qualification by similarity (qualification family) per JEDEC JESD47 is allowed. | ||||
|---|---|---|---|---|
| DESCRIPTION | CONDITION | SAMPLE SIZE USED/REJECTS | LOTS REQUIRED | TEST METHOD |
| Electromigration | Maximum Recommended Operating Conditions | N/A | N/A | PerTI Design Rules |
| Wire Bond Life | Maximum Recommended Operating Conditions | N/A | N/A | PerTI Design Rules |
| Electrical Characterization | TI Data Sheet | 10 | 3 | N/A |
| Electrostatic Discharge Sensitivity | HBM per TI Datasheet | 3 units/voltage | 1 | JEDEC JS-001 or EIA/JESD22-A114 |
| CDM per TI Datasheet | JEDEC JS-002 or EIA/JESD22-C101 |
|||
| Latch-up | Per Technology | 3/0 | 1 | EIA/JESD78 |
| Physical Dimensions | TI Data Sheet | 5/0 | 1 | EIA/JESD22- B100 |
| Thermal impedance | Theta-JA on board | Per Pin-Package | N/A | EIA/JESD51 |
| Bias Life Test | 125°C / 1000 hours or equivalent | 77/0 | 3 | JESD22-A1081 |
| Biased HAST |
130°C/ 85% / 96 hours or 110°C/ 85% / 264 hours or 85°C/ 85% / 1000 hours |
77/0 | 3 | JESD22-A110/A1011 |
| Extended Biased HAST |
130°C/ 85% / 192 hours (for reference) or 110°C/ 85% / 528 hours or 85°C/ 85% / 2000 hours |
77/0 | 1 | JESD22-A110/A1011 |
| Unbiased HAST | 130°C/ 85% / 96 hours or equivalent | 77/0 | 3 | JESD22-A.1181 |
| Temperature Cycle | -65°Cto +150°C non-biased 500 cycles or equivalent | 77/0 | 3 | JESD22-A1041 |
| Solderability | Bake Preconditioning | 22/0 | 1 | ANSI/J-STD-002 |
| Flammability |
Method A - UL 94V-0 or Method B - IEC standard 695- 2-2 or Method C - UL 1694 |
5/0 | 1 |
UL 94V-0 IEC standard 695-2-2 UL 1694 |
| Bond Shear | Per wire size | 5units x 30/0 bonds | 3 | JESD22-B116 |
| Bond Pull Strength | Per wire size | 5units x 30/0 bonds | 3 | ASTM F-459 |
| Die Shear | Per die size | 5/0 | 3 | MIL-STD-883, TM 2019 |
| High Temperature Storage | 150 °C / 1000 hours | 15/0 | 3 | JESD22-A1031 |
| Moisture Sensitivity | Surface Mount Only | 12 | 1 | J-STD-0201 |
| Radiation Response Characterization | Per TI Datasheet | 5units/dose level | 1 | MIL-STD-883/Method 1019 |
| Outgassing Characterization | TML <=1% (Total Mass Lost) CVCM <=0.1% (Collected Volatile Condensable Material) | 5 | 1 | ASTM E595 |