SCLK076 February   2025 SN54SC8T151-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 SN54SC8T151-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Qualification

The following is the device qualification summary.

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full scale quality and reliability tests on the actual device or using previously qualified devices through Qualification by Similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.

The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed for the QBS rules to apply. The attributes which are expected and allowed to vary are reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 3-1 Space Enhanced Products New Device Qualification Matrix
Note that qualification by similarity (qualification family) per JEDEC JESD47 is allowed.
DESCRIPTION CONDITION SAMPLE SIZE USED/REJECTS LOTS REQUIRED TEST METHOD
Electromigration Maximum Recommended Operating Conditions N/A N/A PerTI Design Rules
Wire Bond Life Maximum Recommended Operating Conditions N/A N/A PerTI Design Rules
Electrical Characterization TI Data Sheet 10 3 N/A
Electrostatic Discharge Sensitivity HBM per TI Datasheet 3 units/voltage 1

JEDEC JS-001 or

EIA/JESD22-A114
CDM per TI Datasheet

JEDEC JS-002 or

EIA/JESD22-C101
Latch-up Per Technology 3/0 1 EIA/JESD78
Physical Dimensions TI Data Sheet 5/0 1 EIA/JESD22- B100
Thermal impedance Theta-JA on board Per Pin-Package N/A EIA/JESD51
Bias Life Test 125°C / 1000 hours or equivalent 77/0 3 JESD22-A1081
Biased HAST

130°C/ 85% / 96 hours

or 110°C/ 85% / 264 hours

or 85°C/ 85% / 1000 hours

77/0 3 JESD22-A110/A1011
Extended Biased HAST

130°C/ 85% / 192 hours (for reference)

or 110°C/ 85% / 528 hours

or 85°C/ 85% / 2000 hours

77/0 1 JESD22-A110/A1011
Unbiased HAST 130°C/ 85% / 96 hours or equivalent 77/0 3 JESD22-A.1181
Temperature Cycle -65°Cto +150°C non-biased 500 cycles or equivalent 77/0 3 JESD22-A1041
Solderability Bake Preconditioning 22/0 1 ANSI/J-STD-002
Flammability

Method A - UL 94V-0

or Method B - IEC standard 695- 2-2

or Method C - UL 1694

5/0 1

UL 94V-0

IEC standard 695-2-2

UL 1694

Bond Shear Per wire size 5units x 30/0 bonds 3 JESD22-B116
Bond Pull Strength Per wire size 5units x 30/0 bonds 3 ASTM F-459
Die Shear Per die size 5/0 3 MIL-STD-883, TM 2019
High Temperature Storage 150 °C / 1000 hours 15/0 3 JESD22-A1031
Moisture Sensitivity Surface Mount Only 12 1 J-STD-0201
Radiation Response Characterization Per TI Datasheet 5units/dose level 1 MIL-STD-883/Method 1019
Outgassing Characterization TML <=1% (Total Mass Lost) CVCM <=0.1% (Collected Volatile Condensable Material) 5 1 ASTM E595
  1. Precondition performed per JEDEC Std. 22, Method A112 and A113.