SCLK058A February   2025  – March 2025 SN54SC8T595-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 SN54SC8T595-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report
  8. 5Revision History

Abstract

This report presents the reliability and qualification results for the SN54SC8T595-SEP device, radiation tolerant 8-bit shift registers with 3-state output and logic level shifter in SEP (Space Enhanced Plastic). The SN54SC8T595-SEP device is manufactured with a controlled baseline and has the following:

  • One assembly and test site
  • Product traceability
  • An extended product life cycle