SCLK050 February 2024 SN54SC6T17-SEP
PRODUCTION DATA
| Parameter | Test Conditions | VCC | TA = -55°C to +125°C | Unit | Test Name | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| VT+1 | Positive-going input threshold voltage | 1.2V to 1.3V | 0.31 | 0.655 | 1.1 | V | VTP_1P2V |
| 1.65V to 2V | 0.39 | 0.915 | 1.32 | VTP_1P65V, VTP_2V | |||
| 2.25V to 2.75V | 0.51 | 1.09 | 1.51 | VTP_2P25V, VTP_2P75V | |||
| 3V to 3.6V | 0.65 | 1.2 | 1.7 | VTP_3V, VTP_3P6V | |||
| 4.5V to 5.5V | 0.87 | 1.51 | 2.16 | VTP_4P5V, VTP_5P5V | |||
| VT-1 | Negative-going input threshold voltage | 1.2V to 1.3V | 0.11 | 0.349 | 0.622 | V | VTN_1P2V |
| 1.65V to 2V | 0.18 | 0.455 | 0.666 | VTN_1P65V, VTN_2V | |||
| 2.25V to 2.75V | 0.25 | 0.545 | 0.74 | VTN_2P25V, VTN_2P75V | |||
| 3V to 3.6V | 0.33 | 0.635 | 0.85 | VTN_3V, VTN_3P6V | |||
| 4.5V to 5.5V | 0.45 | 0.755 | 1.14 | VTN_4P5V, VTN_5P5V | |||
| ΔVT1 | Hysteresis (VT+ − VT−) | 1.2V to 1.3V | 0.081 | 0.29 | 0.77 | V | DELTAVT_1P2V |
| 1.65V to 2V | 0.21 | 0.43 | 0.88 | DELTAVT_1P65V, DELTAVT_2V | |||
| 2.25V to 2.75V | 0.25 | 0.54 | 0.91 | DELTAVT_2P25V, DELTAVT_2P75V | |||
| 3V to 3.6V | 0.31 | 0.63 | 0.91 | DELTAVT_3V, DELTAVT_3P6V | |||
| 4.5V to 5.5V | 0.43 | 0.75 | 1.1 | DELTAVT_4P5V, DELTAVT_5P5V | |||
| VIH | High-level input voltage | 1.2V to 1.3V | 0.78 | V | VIH_1P2V, VIH_1P3V | ||
| 1.65V to 2V | 1.1 | VIH_1P65V, VIH_2V | |||||
| 2.25V to 2.75V | 1.28 | VIH_2P25V, VIH_2P75V | |||||
| 3V to 3.6V | 1.45 | VIH_3V, VIH_3P6V | |||||
| 4.5V to 5.5V | 2 | VIH_4P5V, VIH_5P5V | |||||
| VIL | Low-level input voltage | 1.2V to 1.3V | 0.18 | V | VIL_1P2V, VIL_1P3V | ||
| 1.65V to 2V | 0.51 | VIL_1P65V, VIL_2V | |||||
| 2.25V to 2.75V | 0.65 | VIL_2P25V, VIL_2P75V | |||||
| 3V to 3.6V | 0.75 | VIL_3V, VIL_3P6V | |||||
| 4.5V to 5.5V | 0.8 | VIL_4P5V, VIL_5P5V | |||||
| VOH2 | IOH = -50µA | 1.2V to 5.5V | VCC-0.2 | V | VOH_N50UA_1P65V, VOH_N50UA_2V, VOH_N50UA_2P75V,VOH_N50UA_3P6V, VOH_N50UA_4P5V, VOH_N50UA_5P5V | ||
| IOH = -1mA | 1.2V | 0.8 | VOH_N1MA_1P2V | ||||
| IOH = -2mA | 1.65V to 2V | 1.21 | VOH_N2MA_1P65V, VOH_N2MA_2V | ||||
| IOH = -3mA | 2.25V to 2.75V | 1.93 | VOH_N3MA_2P25V, VOH_N3MA_2P75V | ||||
| IOH = -5.5mA | 3V to 3.6V | 2.49 | VOH_N5P5MA_3V, VOH_N5P5MA_3P6V | ||||
| IOH = -8mA | 4.5V to 5.5V | 3.95 | VOH_N8MA_4P5V, VOH_N8MA_5P5V | ||||
| IOH= –24mA | 4.5V to 5.5V | 3.15 | VOH_N24MA_4P5V, VOH_N24MA_5P5V | ||||
| VOL | IOL= 50μA | 1.2V to 5.5V | 0.1 | V | VOL_50UA_1P65V, VOL_50UA_2V, VOL_50UA_2P75V,VOL_50UA_3P6V, VOL_50UA_4P5V, VOL_50UA_5P5V | ||
| IOL = 1mA | 1.2V | 0.2 | VOL_1MA_1P2V | ||||
| IOL = 2mA | 1.65V to 2V | 0.25 | VOL_2MA_1P65V, VOL_2MA_2V | ||||
| IOL = 3mA | 2.25V to 2.75V | 0.2 | VOL_3MA_2P25V, VOL_3MA_2P75V | ||||
| IOL = 5.5mA | 3V to 3.6V | 0.25 | VOL_5P5MA_3V, VOL_5P5MA_3P6V | ||||
| IOL= 8mA | 4.5V to 5.5V | 0.35 | VOL_8MA_4P5V, VOL_8MA_5P5V | ||||
| IOL= 24mA | 4.5V to 5.5V | 0.75 | VOL_24MA_4P5V, VOL_24MA_5P5V | ||||
| ICC | VI = VCC or GND, IO = 0 | 1.2V to 5.5V | 2 | 93 | µA | ICCH_5P5V, ICCL_5P5V | |
| ΔICC | One input at 0.3V or 3.4V, other inputs at VCC or GND | 5.5V | 1.5 | mA | DELTAICC_5P5V | ||
| One input at 0.3V or 1.1V, other inputs at VCC or GND | 1.8V | 68 | µA | DELTAICC_1P8V | |||
| IOZ3 | VO = VCC or GND | 5.5V | ±2.5 | µA | IOZ | ||
| II | VI = 0V to VCC | VI = 0V to VCC | ±1 | µA | IIH_5P5V, IIL_5P5V | ||