SCLK049 February 2024 SN54SC6T14-SEP
PRODUCTION DATA
The RLAT units were irradiated to 30 krad(Si), parametrically tested on ATE, and then were annealed at 25ºC for 72 hours. The units were then put through parametric testing once more on the ATE. An additional six units were irradiated to 30krad(Si) without anneal, for reference.
Table 2-1 lists the serialized samples used for TID Radiation Lot Acceptance Testing (RLAT).
| Control Group | HDR = 191.55 rad(Si)/s | |
|---|---|---|
| Total Samples: 4 | Total Samples: 12 | |
| Exposure Levels | ||
| 0 krad (Si) | 30krad(Si) | |
| Biased | Biased | Biased + 50 hour anneal |
| 1 - 4 | 5 - 10 | 11 - 16 |