SCLK041 December 2023 SN54SC4T86-SEP
PRODUCTION DATA
The RLAT units were irradiated to 30 krad(Si), parametrically tested on ATE, and then were annealed at 25ºC for 50 hours. The units were then put through parametric testing once more on the ATE. An additional 6 units were irradiated to 30 krad(Si) without anneal, for reference.
Table 2-1 lists the serialized samples used for TID Radiation Lot Acceptance Testing (RLAT).
| Control Group | HDR = 197.21 rad(Si)/s | |
|---|---|---|
| Total Samples: 4 | Total Samples: 12 | |
| Exposure Levels | ||
| 0 krad (Si) | 30 krad(Si) | |
| Biased | Biased | Biased + 50 hour anneal |
| 1 - 4 | 5 - 10 | 11 - 16 |