SCLK034 December 2023 SN54SC2T74-SEP
PRODUCTION DATA
A step stress (10k, 20k, 30k and 50k) test method was used to determine the TID hardness level. That is, after a predetermined TID level was reached, an electrical test was performed on a given sample of parts to verify that the units are within specified data sheet electrical test limits. The eight RLAT units were irradiated to 30 krad(Si), parametrically tested on ATE, and then were annealed at 25ºC for 50 hours. The units were then put through parametric testing once more on the ATE.
Table 2-1 lists the serialized samples used for TID characterization.
| Control Group | HDR = 197.21 rad(Si)/s | ||||
|---|---|---|---|---|---|
| Total Samples: 3 | Total Samples: 31 | ||||
| Exposure Levels | |||||
| 0 krad (Si) | 10 krad (Si) | 20 krad(Si) | 30 krad(Si) | 50 krad (Si) | |
| Biased | Biased | Biased | Biased | Biased + 50 hour anneal | Biased |
| 1 - 3 | 4 - 8 | 9 - 13 | 14 - 21 | 22 - 29 | 30 - 34 |