SCEU023 October   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
  3. 2Hardware
    1. 2.1 PCB Overview
    2. 2.2 Headers
    3. 2.3 Voltage Supply
    4. 2.4 Bypass Capacitors
    5. 2.5 OE Select
    6. 2.6 RC Loading
  4. 3Board Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

Features

The TXU-EVM has the following feature:

  • SMT footprints for configurable input and output loading
  • Supports all three variants of the TXU family
  • Fitted with bypass capacitors on both supply rails for more robust usage
  • Individual ground pins on inputs and outpus for ease of use for differential probes
  • OE headers with pullup resistors to either power supply
  • Fitted with VQFN package of TXU family of devices
  • Supports TSSOP packages of TXU family of devices