SCEA109A July   2021  – August 2021 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LXC8T245

 

  1.   1
  2.   2
  3.   Design Considerations
  4.   Recommended Parts

Recommended Parts

Part Number Automotive Qualified RGMII Voltage Translation Range Device Maximum Data Rate (Mbps) Features
SN74AXC8T245 2.5 V to 3.3 V 380 Mbps

Glitch-free power supply sequencing

Outputs are disabled when either supply is 0 V

Active translation architecture

SN74AXC8T245-Q1
SN74AVC8T245 1.8 V to 3.3 V 320 Mbps

Active translation architecture

SN74AVC8T245-Q1

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.