SCEA091A November 2020 – August 2021 SN74AXC4T774 , SN74AXC4T774-Q1 , TXU0304 , TXU0304-Q1
| Part Number | AEC-Q100 | Voltage Translation Range | Features |
|---|---|---|---|
| TXU0304 | 1.1 V–5.5 V | Schmitt-trigger inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect | |
| ✓ | |||
| SN74AXC4T774 | 0.65 V–3.6 V | Direction
controlled Glitch-free power supply sequencing VCC Isolation | |
| ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.