The EVM has the following features:
- Quick prototyping and testing setup
for the 16-pin TMUX7208 device in the TSSOP (PW)
package.
- TMUX7208 control logic truth table listed on board.
- No specific TMUX7208 is supplied or soldered to the evaluation module. Allows
flexibility to choose the desired IC for evaluation.
- Support for both single supply and
dual supply operation.
- Six power supply decoupling
capacitors (2 × 0.1 μF, 2 × 1 μF, and 2 × 10 μF).
- Jumpers to nine signal lanes, VDD and
VSS power rails, and control signals.
- Nine pads are available for placement
of SMA connectors.
- Pads are available for pull-up or
pull-down resistors on control signal pathways.
- Pads are available for surge
protection diodes.
- 0805 capacitor pads are available on
all signal pathways referenced to ground.