SBVA089A September 2020 – October 2023 TPS745-Q1
This document contains information for TPS745-Q1 (DRV and DRBpackages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the Adjustable Version With Open-Drain Power-Good functional block diagram for reference.
Figure 1-2 shows the Adjustable Version With Push-Pull Power-Good functional block diagram for reference.
Figure 1-3 shows the Fixed Voltage Version With Open-Drain Power-Good functional block diagram for reference.
Figure 1-4 shows the Fixed Voltage Version With Push-Pull Power-Good functional block diagram for reference.
Figure 1-1 Adjustable Version With Open-Drain
Power-Good
Figure 1-2 Adjustable Version With
Push-Pull Power-Good
Figure 1-3 Fixed Voltage Version With
Open-Drain Power-Good
Figure 1-4 Fixed Voltage Version With
Push-Pull Power-GoodTPS745-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.