SBOU298A March 2024 – February 2026 INA4230 , INA4235
The EVM can be used with either onboard or external shunt resistors. To use an onboard shunt resister, solder a 2512 surface-mount technology (SMT) shunt resistor across the pads of R1, R12, R13 or R9 and connect in series with the external system and load current through J1 or J5. An external shunt can be connected directly across the terminals of J1 or J5.