SBOU295 October   2022

 

  1.   Abstract
  2. 1Description
  3. 2Schematic, PCB Layout, and Bill of Materials
  4.   Trademarks

Description

The OPA2391 evaluation board converts the tiny, dual DSBGA package into an easy-to-use, standard, dual, 300-mil-wide, PDIP operational amplifier footprint. The enable (EN) pin, which is not found on a standard PDIP package, is wired to a separate test point and allows for evaluation of the enable function. The PCB can be used in a standard, dual-amplifier PDIP socket, or as individual connections to each bump on the OPA2391YBJ. A 0.1‑μF bypass capacitor (C1) is populated to minimize any supply-noise coupling that could impact the device. The board dimensions are 550 mil × 600 mil.