SBOU277
November 2021
Trademarks
1
Features
2
Power Connections
2.1
Split-Supply Operation
2.2
Single Supply Operation
3
Input and Output Connections
4
Schematic
5
Layout
1
Features
Configurable for single or split-supply operation
Includes optional termination resistors on inputs and outputs for easy use with 50-Ω test equipment
Feedback network components for inverting and non-inverting configurations
Standard SMA footprints for input and output signal connections
High speed optimized layout to reduce parasitic effects