SBOU261 October 2021
Table 7-1 lists the bill of materials (BOM) for this EVM.
| Item | Designator | Description | ManµFacturer | PartNumber |
|---|---|---|---|---|
| 1 | C1 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 2 | C2 | CAP, CERM, 1 µF, 50 V, ±10%, X5R, 0603 | TDK | C1608X5R1H105K080AB |
| 3 | C3 | CAP, CERM, 10 µF, 35 V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | TDK | CGA5L1X7R1V106K160AC |
| 4 | C4 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 5 | C5 | CAP, CERM, 1 µF, 50 V, ±10%, X5R, 0603 | TDK | C1608X5R1H105K080AB |
| 6 | C6 | CAP, CERM, 3.3 µF, 6.3 V, ±10%, X5R, 0603 | Kemet | C0603C335K9PACTU |
| 7 | C7 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 8 | C8 | CAP, CERM, 1 µF, 50 V, ±10%, X5R, 0603 | TDK | C1608X5R1H105K080AB |
| 9 | C9 | CAP, CERM, 3.3 µF, 6.3 V, ±10%, X5R, 0603 | Kemet | C0603C335K9PACTU |
| 10 | C10 | CAP, CERM, 10 µF, 35 V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | TDK | CGA5L1X7R1V106K160AC |
| 11 | C11 | CAP, CERM, 10 µF, 35 V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | TDK | CGA5L1X7R1V106K160AC |
| 12 | C12 | CAP, CERM, 10 µF, 35 V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | TDK | CGA5L1X7R1V106K160AC |
| 13 | C13 | CAP, CERM, 10 µF, 35 V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | TDK | CGA5L1X7R1V106K160AC |
| 14 | C14 | CAP, CERM, 1 µF, 6.3 V, ±20%, X5R, 0201 | MuRata | GRM033R60J105MEA2D |
| 15 | C15 | CAP, CERM, 0.1 µF, 10 V, ±10%, X5R, 0201 | Samsung Electro-Mechanics | CL03A104KP3NNNC |
| 16 | C16 | CAP, CERM, 2.2 µF, 6.3 V, ±20%, X5R, 0201 | Samsung Electro-Mechanics | CL03A225MQ3CRNC |
| 17 | C17 | CAP, CERM, 0.1 µF, 10 V, ±10%, X5R, 0201 | Samsung Electro-Mechanics | CL03A104KP3NNNC |
| 18 | C18 | CAP, CERM, 0.01 µF, 16 V, ±10%, X5R, 0201 | MuRata | GRM033R61C103KA12D |
| 19 | C19 | CAP, CERM, 2.2 µF, 6.3 V, ±20%, X5R, 0201 | Samsung Electro-Mechanics | CL03A225MQ3CRNC |
| 20 | C20 | CAP, CERM, 0.1 µF, 10 V, ±10%, X5R, 0201 | Samsung Electro-Mechanics | CL03A104KP3NNNC |
| 21 | C21 | CAP, CERM, 0.01 µF, 16 V, ±10%, X5R, 0201 | MuRata | GRM033R61C103KA12D |
| 22 | C22 | CAP, CERM, 1 µF, 6.3 V, ±20%, X5R, 0201 | MuRata | GRM033R60J105MEA2D |
| 23 | C23 | CAP, CERM, 1 µF, 6.3 V, ±20%, X5R, 0201 | MuRata | GRM033R60J105MEA2D |
| 24 | C24 | CAP, CERM, 0.1 µF, 10 V, ±10%, X5R, 0201 | Samsung Electro-Mechanics | CL03A104KP3NNNC |
| 25 | C25 | CAP, CERM, 0.01 µF, 16 V, ±10%, X5R, 0201 | MuRata | GRM033R61C103KA12D |
| 26 | C26 | CAP, CERM, 2.2 µF, 6.3 V, ±20%, X5R, 0201 | Samsung Electro-Mechanics | CL03A225MQ3CRNC |
| 27 | C27 | CAP, CERM, 0.1 µF, 10 V, ±10%, X5R, 0201 | Samsung Electro-Mechanics | CL03A104KP3NNNC |
| 28 | C28 | CAP, CERM, 0.01 µF, 16 V, ±10%, X5R, 0201 | MuRata | GRM033R61C103KA12D |
| 29 | C29 | CAP, CERM, 0.1 µF, 10 V, ±10%, X5R, 0201 | Samsung Electro-Mechanics | CL03A104KP3NNNC |
| 30 | C30 | CAP, CERM, 2.2 µF, 6.3 V, ±20%, X5R, 0201 | Samsung Electro-Mechanics | CL03A225MQ3CRNC |
| 31 | C31 | CAP, CERM, 1 µF, 6.3 V, ±20%, X5R, 0201 | MuRata | GRM033R60J105MEA2D |
| 32 | C32 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 33 | C33 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 34 | C34 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 35 | C35 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 36 | C36 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 37 | C37 | CAP, CERM, 0.1 µF, 25 V, ±5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 38 | D1 | DIODE SCHOTTKY 40V 1A PMDU | Rohm | RB168MM-40TR |
| 39 | D2 | DIODE SCHOTTKY 40V 1A PMDU | Rohm | RB168MM-40TR |
| 40 | D3 | 3V Clamp 9A (8/20µs) Ipp Tvs Diode Surface Mount DSN0603-2 | Nexperia | PESD5V0C1USF |
| 41 | D4 | 3V Clamp 9A (8/20µs) Ipp Tvs Diode Surface Mount DSN0603-2 | Nexperia | PESD5V0C1USF |
| 42 | D5 | 3V Clamp 9A (8/20µs) Ipp Tvs Diode Surface Mount DSN0603-2 | Nexperia | PESD5V0C1USF |
| 43 | D6 | 3V Clamp 9A (8/20µs) Ipp Tvs Diode Surface Mount DSN0603-2 | Nexperia | PESD5V0C1USF |
| 44 | H9 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) |
| 45 | H10 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) |
| 46 | H11 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) |
| 47 | H12 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) |
| 48 | J1 | Connector, Receptacle, USB TYPE B, R/A, Top Mount TH | Molex | 67068-8000 |
| 49 | J2 | Connector, Receptacle, USB Standard, R/A, Top Mount TH | Molex | 676430910 |
| 50 | J3 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 51 | J4 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 52 | J5 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 53 | J6 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 54 | J7 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 55 | J8 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 56 | J9 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 57 | J10 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 58 | J11 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 59 | J12 | Header, 2.54 mm, 2x1, Gold, R/A, SMT | Molex | 878980204 |
| 60 | J13 | Connector, Receptacle, USB TYPE B, R/A, Top Mount TH | Molex | 67068-8000 |
| 61 | J14 | Connector, Receptacle, USB Standard, R/A, Top Mount TH | Molex | 676430910 |
| 62 | J15 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 63 | L1 | Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603 | MuRata | BLM18HE152SN1D |
| 64 | L2 | Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603 | MuRata | BLM18HE152SN1D |
| 65 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 |
| 66 | R1 | RES, 97.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060397K6FKEA |
| 67 | R2 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060330K1FKEA |
| 68 | R3 | RES, 53.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060353K6FKEA |
| 69 | R4 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060330K1FKEA |
| 70 | R5 | RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060315K0FKEA |
| 71 | R6 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060330K1FKEA |
| 72 | R7 | RES, 53.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060353K6FKEA |
| 73 | R8 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060330K1FKEA |
| 74 | R9 | RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060315K0FKEA |
| 75 | R10 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060330K1FKEA |
| 76 | R11 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 77 | R12 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 78 | R13 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 79 | R14 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 80 | R15 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 81 | R16 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 82 | R17 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 83 | R18 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 84 | R19 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 85 | R20 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 86 | R21 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 87 | R22 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 88 | R23 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 89 | R24 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 90 | R25 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 91 | R26 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 92 | R27 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 93 | R28 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 94 | R29 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 95 | R30 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 96 | R31 | RES, 2.40 k, 0.1%, 0.1 W, 0603 | Susumu Co Ltd | RG1608P-242-B-T5 |
| 97 | R32 | RES, 2.40 k, 0.1%, 0.1 W, 0603 | Susumu Co Ltd | RG1608P-242-B-T5 |
| 98 | R33 | RES, 2.40 k, 0.1%, 0.1 W, 0603 | Susumu Co Ltd | RG1608P-242-B-T5 |
| 99 | R34 | RES, 2.40 k, 0.1%, 0.1 W, 0603 | Susumu Co Ltd | RG1608P-242-B-T5 |
| 100 | R35 | RES, 4.70 k, 0.1%, 0.1 W, 0603 | Yageo America | RT0603BRD074K7L |
| 101 | T1 | Transformer, 110 uH, SMT | Wurth Elektronik | 750315240 |
| 102 | TP1 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 103 | TP2 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
| 104 | TP3 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 105 | TP4 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
| 106 | TP5 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 107 | TP6 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
| 108 | TP7 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 109 | TP8 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 110 | TP9 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 111 | TP10 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 112 | TP11 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 113 | TP12 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
| 114 | TP13 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 115 | TP14 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 116 | TP15 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 117 | TP16 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 118 | TP17 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | 5011 |
| 119 | TP18 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
| 120 | U1 | High/Full/Low Speed Isolated USB Repeater, SSOP28 | Texas Instruments | ISOUSB211DP |
| 121 | U2 | Low-Noise 1-A Transformer Driver for Isolated Power Supplies, Internal Clock-160kHz, DBV0006A (SOT-23-6) | Texas Instruments | SN6505ADBVR |
| 122 | U3 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection, DRB0008A (VSON-8) | Texas Instruments | TPS73701DRBT |
| 123 | U4 | Single Output Fast Transient Response LDO, 1 A, Adjustable 1.5 to 5.5 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br) | Texas Instruments | TPS76701QD |
| 124 | U5 | Single Output Fast Transient Response LDO, 1 A, Adjustable 1.5 to 5.5 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br) | Texas Instruments | TPS76701QD |
| 125 | U6 | Single Output Fast Transient Response LDO, 1 A, Adjustable 1.5 to 5.5 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br) | Texas Instruments | TPS76701QD |
| 126 | U7 | Single Output Fast Transient Response LDO, 1 A, Adjustable 1.5 to 5.5 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br) | Texas Instruments | TPS76701QD |
| 127 | U8 | Dual-Channel High-Speed ESD Protection, DRL0005A (SOT-OTHER-5) | Texas Instruments | TPD2E2U06DRLR |
| 128 | U9 | Dual-Channel High-Speed ESD Protection, DRL0005A (SOT-OTHER-5) | Texas Instruments | TPD2E2U06DRLR |