SBOU260 September 2021 ISOUSB111
Table 7-1 lists the bill of materials (BOM) for this EVM.
| Item | Designator | Description | Manufacturer | PartNumber |
|---|---|---|---|---|
| 1 | C1, C4, C7, C13, C15, C16, C17, C18, C19 | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | AVX | 06033C104JAT2A |
| 2 | C2, C5, C8, C12, C14 | CAP, CERM, 1 uF, 50 V, +/- 10%, X5R, 0603 | TDK | C1608X5R1H105K080AB |
| 3 | C3, C9 | CAP, CERM, 3.3 uF, 6.3 V, +/- 10%, X5R, 0603 | Kemet | C0603C335K9PACTU |
| 4 | C6, C10, C11 | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 | TDK | CGA5L1X7R1V106K160AC |
| 5 | D1, D2 | DIODE SCHOTTKY 40V 1A PMDU | Rohm | RB168MM-40TR |
| 6 | D3, D4, D5, D6 | 3V Clamp 9A (8/20µs) Ipp Tvs Diode Surface Mount DSN0603-2 | Nexperia | PESD5V0C1USF |
| 7 | FID1, FID2, FID3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| 8 | H9, H10, H11, H12 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) |
| 9 | J1, J10 | Header, 2.54mm, 3x1, Gold, SMT | Molex | 87898-0304 |
| 10 | J2, J7, J8 | Header, 2.54 mm, 2x1, Gold, R/A, SMT | Molex | 878980204 |
| 11 | J3, J5 | Connector, Receptacle, USB TYPE B, R/A, Top Mount TH | Molex | 67068-8000 |
| 12 | J4, J6 | Connector, Receptacle, USB Standard, R/A, Top Mount TH | Molex | 676430910 |
| 13 | L1, L2 | Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603 | MuRata | BLM18HE152SN1D |
| 14 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 |
| 15 | R1 | RES, 97.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060397K6FKEA |
| 16 | R2, R4, R6 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060330K1FKEA |
| 17 | R3, R5 | RES, 53.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060353K6FKEA |
| 18 | R7, R8, R12, R13, R21, R22 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
| 19 | R9, R10, R11, R14, R15, R16 | RES, 0, 1%, 0.5 W, 0805 | Keystone | 5106 |
| 20 | R17, R18, R19, R20 | RES, 2.40 k, 0.1%, 0.1 W, 0603 | Susumu Co Ltd | RG1608P-242-B-T5 |
| 21 | R23 | RES, 4.70 k, 0.1%, 0.1 W, 0603 | Yageo America | RT0603BRD074K7L |
| 22 | T1 | Transformer, 110 uH, SMT | Wurth Elektronik | 750315240 |
| 23 | TP1, TP3, TP5, TP7, TP8, TP10, TP11 | Test Point, Red, Through Hole, RoHS, Bulk | Keystone | |
| 24 | TP2, TP4, TP6, TP9, TP13 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
| 25 | U1 | Full/Low Speed Isolated USB Repeater, SOIC16-Wide | Texas Instruments | ISOUSB111DW |
| 26 | U2 | Low-Noise 1-A Transformer Driver for Isolated Power Supplies, Internal Clock-160kHz, DBV0006A (SOT-23-6) | Texas Instruments | SN6505ADBVR |
| 27 | U3 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection, DRB0008A (VSON-8) | Texas Instruments | TPS73701DRBT |
| 28 | U4, U5 | Single Output Fast Transient Response LDO, 1 A, Adjustable 1.5 to 5.5 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br) | Texas Instruments | TPS76701QD |
| 29 | U6, U7 | Dual-Channel High-Speed ESD Protection, DRL0005A (SOT-OTHER-5) | Texas Instruments | TPD2E2U06DRLR |
| 30 | SH-J11 | Shunt, 100mil, Gold plated, Black | TE Connectivity | 881545-2 |