SBOU249 December   2020

 

  1.   Trademarks
  2. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  4. 3Hardware
    1. 3.1 Features
    2. 3.2 Circuitry
      1. 3.2.1 Bypass Capacitors
      2. 3.2.2 Output Filter
      3. 3.2.3 Measurement Connector
      4. 3.2.4 Load Connectors
      5. 3.2.5 Ground Test Points
      6. 3.2.6 TMCS1108 Isolated Current-Sense Amplifier
      7. 3.2.7 Temperature Sensor
  5. 4Operation
    1. 4.1 Measurements
    2. 4.2 Advanced Measurement Tips
  6. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Bill of Materials

Table 5-1 Bill of Materials
DesignatorQuantityValueDescriptionPackageReferencePartNumberManufacturer
C2BA, C2BB, C2BC, C2BD, C2UA, C2UB, C2UC, C2UD, 80.1uFCAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603060306035C104KAT2AAVX
H1BA, H1BB, H1BC, H1BD, H1UA, H1UB, H1UC, H1UD, H2BA, H2BB, H2BC, H2BD, H2UA, H2UB, H2UC, H2UD, H3BA, H3BB, H3BC, H3BD, H3UA, H3UB, H3UC, H3UD, H4BA, H4BB, H4BC, H4BD, H4UA, H4UB, H4UC, H4UD32BUMPER CYLIN 0.312" DIA BLKSJ61A63M
J1BA, J1BB, J1BC, J1BD, J1UA, J1UB, J1UC, J1UD8Header, 2.54mm, 3x2, Gold, SMTHeader, 2.54mm, 3x2, SMTTSM-103-01-L-DVSamtec
MP1, MP22Passivated 18-8 Stainless Steel Pan Head Phillips Screws M5 x 0.8mm Thread, 10mm LongNPTH_SCREW_M5x0.8mm92000A320McMaster-Carr
MP3, MP42316 Stainless Steel Washer for M5 Screw Size, 5.3 mm ID, 10 mm ODSTEEL_WASHER90965A160McMaster-Carr
MP5, MP62JIS Hex Nut Medium-Strength Zinc-Plated Steel, Class 8, M5 x 0.8 mm ThreadHEXNUT91028A415McMaster-Carr
R1BA, R1BB, R1BC, R1BD, R1UA, R1UB, R1UC, R1UD80RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603RMCF0603ZT0R00Stackpole Electronics Inc
T1BA, T2BA2Terminal 50A LugCB35-36-CYCB35-36-CYPanduit
TP1BA, TP1BB, TP1BC, TP1BD, TP1UA, TP1UB, TP1UC, TP1UD, TP2BA, TP2BB, TP2BC, TP2BD, TP2UA, TP2UB, TP2UC, TP2UD, TP3BA, TP3BB, TP3BC, TP3BD, TP3UA, TP3UB, TP3UC, TP3UD, TP4BA, TP4BB, TP4BC, TP4BD, TP4UA, TP4UB, TP4UC, TP4UD, TP5BA, TP5BB, TP5BC, TP5BD, TP5UA, TP5UB, TP5UC, TP5UD40Test Point, Miniature, SMTTestpoint_Keystone_Miniature5015Keystone
U1BA1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A1BDRTexas Instruments
U1BB1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A2BDRTexas Instruments
U1BC1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A3BDRTexas Instruments
U1BD1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A4BDRTexas Instruments
U1UA1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A1UDRTexas Instruments
U1UB1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A2UDRTexas Instruments
U1UC1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A3UDRTexas Instruments
U1UD1Precision Isolated Current Sense Monitor With External Reference, D0008A (SOIC-8)D0008ATMCS1108A4UDRTexas Instruments
C1BA, C1BB, C1BC, C1BD, C1UA, C1UB, C1UC, C1UD 0 10uF CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 0805 C2012X7R1A106K125AC TDK
C3BA, C3BB, C3BC, C3BD, C3UA, C3UB, C3UC, C3UD010pFCAP, CERM, 10 pF, 10 V, +/- 10%, X7R, 060306030603ZC100KAT2AAVX
C4BA, C4BB, C4BC, C4BD, C4UA, C4UB, C4UC, C4UD 0 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 06035C104KAT2A AVX
T1BB, T1BC, T1BD, T1UA, T1UB, T1UC, T1UD, T2BB, T2BC, T2BD, T2UA, T2UB, T2UC, T2UD0Terminal 50A LugCB35-36-CYCB35-36-CYPanduit
U2BA, U2BB, U2BC, U2BD, U2UA, U2UB, U2UC, U2UD 0 Temperature Sensor Analog, Local -40°C ~ 150°C 10mV/°C SOT-23-3 SOT-23 TMP235A2DBZR Texas Instruments