SBOU243A September   2020  – December 2020 INA2290

 

  1.   Trademarks
  2. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 2Overview
    1. 2.1 EVM Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  4. 3Hardware
    1. 3.1 Features
  5. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 Measurements
  6. 5EVM Components
    1. 5.1 R2_n, R3_n, R4_n, R6_n, R7_n, R8_n, C2_n, C3_n, C4_n, C5_n
    2. 5.2 C1_An
    3. 5.3 R1_n, R5_n (Rshunt)
    4. 5.4 U1_n (INA2290)
  7. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematics
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  8. 7Revision History

Features

The INA2290EVM PCB provides the following features:

  • Evaluation of all gain options through provided device boards
  • Ease of access to device pins with test points
  • Pads and sockets for optional filtering at the input pins and output pin
  • Multiple input signal options, including a method to solder a shunt resistor (2512) and safely measure current up to 5 A.

See the device data sheet for comprehensive information about the INA2290 and the available gain options.