SBOU162A March   2017  – May 2017

 

  1.   DIYAMP-SOIC-EVM
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 DIYAMP-SOIC-EVM Kit Contents
      2. 1.2 EVM Features
      3. 1.3 List of Circuits on the EVM
    3. 2 Hardware Setup
      1. 2.1 EVM Circuit Locations
      2. 2.2 EVM Assembly Instructions
    4. 3 Schematic and PCB Layout
      1. 3.1  Schematic PCB Drawing
      2. 3.2  Single-Supply, Multiple Feedback Filter
      3. 3.3  Single-Supply, Sallen-Key Filter
      4. 3.4  Single-Supply, Non-Inverting Amplifier
      5. 3.5  Single-Supply, Inverting Amplifier
      6. 3.6  Difference Amplifier
      7. 3.7  Dual-Supply, Multiple Feedback Filter
      8. 3.8  Dual-Supply, Sallen-Key Filter
      9. 3.9  Inverting Comparator
      10. 3.10 Non-Inverting Comparator
      11. 3.11 Riso With Dual Feedback
      12. 3.12 Dual-Supply, Non-Inverting Amplifier
      13. 3.13 Dual-Supply, Inverting Amplifier
    5. 4 Connections
      1. 4.1 Inputs and Outputs
      2. 4.2 Power
      3. 4.3 Enable and Disable Feature
    6. 5 Bill of Materials and Reference
      1. 5.1 Bill of Materials
      2. 5.2 Reference
  2.   Revision History

Introduction

The DIYAMP-SOIC-EVM is an EVM developed to give users the ability to easily evaluate their design concepts. This break-apart EVM has several popular op-amp configurations including: amplifiers, filters, and stability compensation configurations for both single and dual supply. The EVM is designed for 0805 and 0603 package size surface mount components enabling easy prototyping. This board gives the user the ability to build anything from a simple amplifier to complex signal chains by combining different configurations.

For more information about power supply voltages and input/output limitations, consult TI Precision Labs – Op Amps videos.