SBOK050 November 2023 OPA4H014-SEP
Outgassing testing was performed on leadless units at Pacific Testing Laboratories in Valencia, California. 35 devices were submitted with leads removed, of which a total sample mass of approximately 1 g was used (n≥15). A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10 –5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML, CVCM, and the amount of Water Vapor Recovered (WVR) were measured after the test.
| Sample | TML (%) | CVCM (%) | WVR (%) |
|---|---|---|---|
| OPA4H014-SEP | 0.09 | 0.03 | 0.04 |