SBOK046 December   2020 TMP9A00-EP

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Qualification
  4. 3Technology Family FIT and MTBF Data
  5. 4 Device Family Qualification Data
  6. 5 Ongoing Reliability Monitoring
  7. 6Summary

Device Qualification

The following is the device qualification summary.

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full scale quality and reliability tests on the actual device or using previously qualified device(s) through Qualification by Similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests will be eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration. The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed in order for the QBS rules to apply. The attributes which are expected and allowed to vary will be reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 2-1 Enhanced Products New Device Qualification Matrix
Note that qualification by similarity (qualification family) per JEDEC JESD47 is allowed
Description Condition Sample Size Used/Rejects Lots Required Test Method
Electromigration Maximum Recommended Operating Conditions N/A N/A Per TI Design Rules
Wire Bond Life Maximum Recommended Operating Conditions N/A N/A Per TI Design Rules
Electrical Characterization TI Data Sheet 15 3 N/A
Electrostatic Discharge Sensitivity HBM 3 units/voltage N/A EIA/JESD22-A114
CDM EIA/JESD22-C101
Latch-up Per Technology 5/0 1 EIA/JESD78
Physical Dimensions TI Data Sheet 5/0 1 EIA/JESD22- B100
Thermal Impedance Theta-JA on board Per Pin-Package N/A EIA/JESD51
Bias Life Test 125°C / 1000 hours or equivalent 45/0 3 JESD22-A108*
Biased Humidity
or
Biased HAST
85°C / 85% / 1000 hours
or
130°C / 85% / 96 hours
77/0 3 JESD22-A101*
JESD22-A110*
Extended Biased Humidity
or
Extended Biased HAST
85 °C / 85% / 2600 hours (for reference)
or
130 °C / 85% / 250 hours (for reference)
77/0 1 JESD22-A101*
JESD22-A110*
Unbiased HAST 130°C / 85% / 96 hours 77/0 3 JESD22-A.118*
Temperature Cycle -65 °C to +150 °C non-biased for 500 cycles 77/0 3 JESD22-A104*
Solder Heat 260 °C for 10 seconds 22/0 1 JESD22-B106
Resistance to Solvents Ink symbol only 12/0 1 JESD22-B107
Solderability Condition A (steam age for 8 hours) 22/0 1 ANSI/J-STD-002-92
Flammability Method A / Method B 5/0 1 UL-1964
Bond Shear Per wire size 5 units x 30/0 bonds 3 JESD22-B116
Bond Pull Strength Per wire size 5 units x 30/0 bonds 3 ASTM F-459
Die Shear Per die size 5/0 3 TM 2019
High Temp Storage 150 °C / 1,000 hours 15/0 3 JESD22-A103-A*
Moisture Sensitivity Surface Mount Only 12 1 J-STD-020-A*
*Precondition performed per JEDEC Std. 22, Method A112/A113