SBOA564A December 2022 – August 2024 TRF0206-SP
The TRF0206-SP is fabricated in the TI SiGe-BiCMOS process and the die is packaged as a flip chip. The decapped unit exposes the silicon substrate directly when packaged in the flip-chip configuration. The units used were backgrinded to 50 microns, for proper ion penetration. The effective LET (LETEFF), depth and range was determined with the custom RADsim-IONS application (developed at Texas Instruments and based on the latest SRIM2013 [4] models). The applications accounts for energy loss through the 1-mil thick Aramica (DuPont®Kevlar®) beam port window and the air gap between the DUT and the heavy-ion exit port (40 mm). An image of the RADsim – IONS is shown in Figure 5-1 and the ions details are provided in Table 5-1.
| Ion Type | Angle of Incidence (°) | Depth in Silicon (µm) | Range in Silicon (µm) | LETEFF (MeV-cm2/mg) | Distance (mm) |
|---|---|---|---|---|---|
| Cu | 0 | 50 | 50 | 24.54 | 40 |
| Kr | 0 | 50 | 50 | 36.1 | 40 |
| Ag | 0 | 50 | 50 | 57.73 | 40 |
| Ag | 30 | 50 | 57.7 | 67.95 | 40 |
| Pr | 0 | 50 | 50 | 70.60 | 40 |
| Pr | 20 | 50 | 53.2 | 74.92 | 40 |
| Ho | 0 | 50 | 50 | 82.18 | 40 |