SBOA564 December 2022 TRF0206-SP
The TRF0206-SP is a very high-performance, differential amplifier optimized for radio frequency (RF) or intermediate frequency (IF) applications. The device is ideal for a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The TRF0206-SP generates very low 2nd and 3rd order distortion when converting from SE to DE, making it an ideal replacement for high performance balun. The device incorporates a shutdown option. The TRF0206-SP offers a 6.5-GHz 3-dB bandwidth. Table 1-1 lists the general device information and test conditions.
For more detailed technical specifications, user's guides, and application notes visit: https://www.ti.com/product/TRF0206-SP.
Description | Device Information |
---|---|
TI Part Number | TRF0206-SP |
SMD Number | 5962-2122001VXC |
Device Function | Differential Amplifier |
Technology | SiGe-BiCMOS |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
Heavy-Ion Fluence per Run | 106 (SET)– 107 (for SEL and SET) ions/cm2 |
Irradiation Temperature | 25°C and 125°C (for SEL testing) |