SBOA510 March   2021 OPA455 , OPA462

 

  1.   Trademarks
  2. 1Introduction
  3. 2Three Op Amp OPA462 HV Solution
  4. 3Lower Voltage, Lower Cost Three Op Amp Solution
  5. 4OPA462 300 Vpp Output Solution With Discrete Transistor Supply-Rail Drivers
  6. 5Lessons Learned from the Practical Implementation of the HV Op Amp Solutions
  7.   A Appendix
    1.     A.1 Overview
    2.     A.2 Summary of Results
    3.     A.3 Test Setup and Equipment
    4.     A.4 Printed Circuit Boards
    5.     A.5 Power Supply, Source Measurement Unit (SMU)
    6.     A.6 Arbitrary Waveform Generator (AWG)
    7.     A.7 Oscilloscope
    8.     A.8 Circuit 1: OPA462 Three op amp Solution
      1.      A.8.1 Schematic
      2.      A.8.2 Conventions
      3.      A.8.3 Results
    9.     A.9 Circuit 2: Lower Voltage, Lower Cost Three Op Amp Solution
      1.      A.9.1 Schematic
      2.      A.9.2 Conventions
      3.      A.9.3 Results
    10.     A.10 Circuit 3: OPA462 300 Vpp Output Solution With Discrete Transistor Supply-Rail Drivers
      1.      A.10.1 Schematic
      2.      A.10.2 Conventions
      3.      A.10.3 Results

Oscilloscope

The oscilloscope used was a four-channel Tektronix DPO-4034. The 1M Ω||13-pF input settings were used on all channels to tolerate input voltage spikes up to 250 VRMS. The x10 probe attenuation settings were used when measuring the supply rail and output voltages to keep the measurements within the viewable area. It should be noted that this reduces the SNR of the scope by 20 dB because the signal is attenuated, but the system measurement noise is not.