SBAU396 May 2022
Table 4-1 lists the bill of materials (BOM).
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | DC186 | Any | ||
| C1, C2, C3 | 3 | 1 µF | CAP, CERM, 1 µF, 10 V, ±10%, X7R, 0805 | 0805 | LMK212B7105KD-T | Taiyo Yuden |
| C4 | 1 | 4.7 µF | Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 4.7 µF, X7R, 15%, 10%, 10 V | 0805 | GRM21BR71A475KE51L | Murata |
| C5 | 1 | 10 µF | CAP, CERM, 10 µF, 25 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1E106K160AE | TDK |
| D1, D2 | 2 | Green | LED, Green, SMD | LED_0603 | 150060GS75000 | Wurth Elektronik |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J1 | 1 | Receptacle, 0.5 mm, 30 x 2, Gold, TH | Receptacle, 0.5 mm, 30 x 2, TH | QSH-030-01-L-D-A | Samtec | |
| J2 | 1 | Header, 100 mil, 2 x 1, Gold, TH | 2 x 1 Header | TSW-102-07-G-S | Samtec | |
| J8 | 1 | Terminal Array Assembly, Surface Mount, 0.050" Pitch, 150 Pins | SAMTEC | |||
| J9, J11 | 2 | Header, 100 mil, 3 x 1, Gold, TH | 3 x 1 Header | TSW-103-07-G-S | Samtec | |
| L1 | 1 | 2.7 µH | Inductor, Shielded, Ferrite, 2.7 µH, 4.6 A, 0.018 Ω, SMD | 6 x 6 mm | 1255AY-2R7N=P3 | MuRata |
| MP1, MP2 | 2 |
M2.5 x 0.45 Pan Head Machine Screw Slotted Drive Steel |
SCREW_M2.5 | 29300 | Keystone Electronics | |
| R1, R2, R4, R5 | 4 | 1.50 kΩ | RES, 1.50 kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K50FKEA | Vishay-Dale |
| R3 | 1 | 0 Ω | RES, 0, 5%, 0.1 W, 0603 | 0603 | MCR03EZPJ000 | Rohm |
| R6 | 1 | 2.00 kΩ | RES, 2.00 kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K00FKED | Vishay-Dale |
| R7, R11 | 2 | 10.0 kΩ | RES, 10.0 kΩ, 1%, 0.05 W, 0201 | 0201 | RC0201FR-0710KL | Yageo America |
| R8 | 1 | 45.3 kΩ | RES, 45.3 kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040245K3FKED | Vishay-Dale |
| R12 | 1 | 0 Ω | RES, 0, 5%, 0.1 W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R13, R14 | 2 | 100 kΩ | RES, 100 kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
| SH1, SH2, SH3 | 3 | 1 x 2 | Shunt, 100 mil, Gold Plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP2, TP3, TP4 | 4 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
| TP5, TP6, TP7, TP8, TP9 | 5 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
| U1 | 1 | 28-V Output Voltage Boost Converter with Ultra-Low Quiescent Current, DSS0012A (WSON-12) | DSS0012A | TPS61096ADSSR | Texas Instruments | |
| U2, U3 | 2 | Multiplexer / Demultiplexer Bus Switch 1-Element CMOS 24-IN 56-Pin TVSOP T/R | TVSOP56 | SN74CBTLV16292VR | Texas Instruments | |
| H1, H2, H3, H4 | 0 | Machine Screw, Round, #4-40 × 1/4, Nylon, Philips Pan Head | Screw | NY PMS 440 0025 PH | B&F Fastener Supply |