SBAS888A December 2020 – August 2021
PRODUCTION DATA
When using decimation, the output data is formatted as shown in Figure 8-32 and Figure 8-33. The examples are shown for 16-bit output for 2-wire (8x serialization), 1-wire (16x serialization) and 1/2-wire (32x serialization).
Table 8-3 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of SLVDS lanes (L) and complex decimation setting (N).
Furthermore the table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 16-bit output resolution and complex decimation by 4.
DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DA/B0,1 |
---|---|---|---|---|---|---|
N | FS | R | L | FS / N | [DA/B0,1] / 2 | FS x 2 x R / L / N |
4 | 125 MSPS | 16 | 2 | 31.25 MHz | 250 MHz | 500 MHz |
1 | 500 MHz | 1000 MHz | ||||
55 MSPS | 1/2 | 15.625 MHz | 500 MHz | 1000 MHz |
Table 8-4 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of SLVDS lanes (L) and real decimation setting (M).
Furthermore the table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 16-bit output resolution and real decimation by 4.
DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DA/B0,1 |
---|---|---|---|---|---|---|
M | FS | R | L | FS / M / 2 (L = 2) FS / M (L = 1, 1/2) | [DA/B0,1] / 2 | FS x R / L / M |
4 | 125 MSPS | 16 | 2 | 15.625 MHz | 125 MHz | 250 MHz |
1 | 31.25 MHz | 250 MHz | 500 MHz | |||
1/2 | 500 MHz | 1000 MHz |