SBAS868A May 2019 – May 2020
PRODUCTION DATA.
Logic 1 or logic 0 events can detected on channels configured as digital inputs, as shown in Table 9, by enabling the corresponding ALERT_CH_SEL bit.
PIN_CFG[7:0] | GPIO_CFG[7:0] | ALERT_CH_SEL[7:0] | EVENT_RGN [7:0] | EVENT DESCRIPTION |
---|---|---|---|---|
1 | 0 | 1 | 0 | EVENT_HIGH_FLAG is set when digital input channel is at logic 1. |
1 | 0 | 1 | 1 | EVENT_LOW_FLAG is set when digital input channel is at logic 0. |