SBAS740B October 2015 – May 2020
PRODUCTION DATA.
Figure 44 shows the basic connections for an independent, two-channel thermocouple measurement system when using the internal high-precision temperature sensor for cold-junction compensation. Apart from the thermocouples, the only external circuitry required are biasing resistors; first-order, low-pass, antialiasing filters; and a power-supply decoupling capacitor.
Figure 44. Two-Channel Thermocouple Measurement System