SBAK035 January   2025 ADC168M102R-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biased
    4. 2.4 Test Configuration and Condition
  6. 3Total Ionizing Dose (RHA) Characterization Test Results
    1. 3.1 Total Ionizing Dose RHA Characterization Summary Results
  7. 4Applicable and Reference Documents
    1. 4.1 Reference Documents
    2. 4.2 Total Ionizing Dose HDR and LDR Reports

Product Description

The ADC168M102R-SEP is space grade 16-Bit 1-MSPS, ADC with eight pseudo- or four fully differential input channels grouped into two pairs for simultaneous signal acquisition analog inputs are maintained differentially to the input of the ADC. The input multiplexer can be used in either pseudo-differential mode, supporting up to four channels per ADC (4x2), or in fully-differential mode that allows to convert up to two inputs per ADC (2x2).

The ADC168M102R-SEP can be operated with independent analog and digital supplies. The analog supply (AVDD) can range from 2.7 V to 5.5V and the digital supply (DVDD) can range from 2.3V to 5.5V. The ADC168M102R-SEP is packaged in a 32-lead VQFN package.