SBAK034 January   2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 ADC168M102R-SEP Space-Enhanced Plastic Production Flow Chart
  6. 3Device Qualification
  7. 4Outgas Test Report

Outgas Test Report

The outgassing test was performed on five units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr, according to ASTM E 595, for a duration of 24 hours at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results

SAMPLE

TML

< 0.1%

CVCM

< 0.1%

ADC168M102RSEP

0.07

<0.01