SBAK021 December 2024 AFE7950-SP
Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations. A minimum shielding configuration of 100 mils (2.54mm) of aluminum, and worst-week solar activity (this is similar to a 99% upper bound for the environment) is assumed. Using the 95% upper-bounds for the SEL and SET, the event rates for SEU and SEFIs are shown in Table 8-1 andTable 8-2. For SEU event rate calculations, the total fluence of each run was integrated to come up with cross section levels at each LET. Plots for corresponding Weibull curve are found below. For this particular device, even at the lower LETs of 9.75 Mev, both SEFIs and SEUs are occurring. For the MTBF calculations, an onset of one was used to be conservative.
| Orbit Type | Onset LETEFF (MeV-cm2/mg) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
|---|---|---|---|---|---|
| LEO (ISS) | 1 | 1.31 × 10–4 | 2.57 × 10–4 | 1.07 × 104 | 1.07 × 101 |
| GEO | 2.18 × 10–3 | 9.09 × 104 | 1.26 |
| Orbit Type | Onset LETEFF (MeV-cm2/mg) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
|---|---|---|---|---|---|
| LEO (ISS) | 1 | 2.33 × 10–5 | 9.48 × 10–5 | 3.95 × 103 | 2.89 × 101 |
| GEO | 8.29 × 10–4 | 3.45 × 103 | 3.30 |